Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
303 SUTM 31
ORDERNO
Article-number
303 SUTM 31
WDAB
Wheel-Ø A x width B
300x76 mm
LC
Load capacity
3000 kg
BT
Band thickness
17.0 mm
HW
Hub width
92.0 mm
FL
Fixing length
92 mm
WB
Wheel bearing
Sealed tapered roller bearing
BD
Bore diameter
31.8 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси